{eaton_cad/20376/20394/20454/20725.prj},{NB=107413},{PLID=107413},{NETTO_WEIGHT=0.01400},{CUSTOMS_TARIFF_NUMBER1=85366990},{PREVIEW=../../../_pool_/09/ca/dd/20725_preview_80.png},{MANUTYPEDESC=M22-RJ45-SA},{DESCSHORT=Bulkhead interface, RJ45 socket, 8/8, cat. 5e, Bezel: titanium},{DESCLONG=Bulkhead interface, General accessories, RJ45 socket, 8/8, cat. 5e, Degree of Protection: IP65 (with closed cover), IP20 (with plug connected), Bezel: titanium, Connection to SmartWire-DT: no, For use with: Front mounting, Number of poles: 8 pole},{INTNO=4015081071517},{ECLASS_13_0=Command and alarm device (accessories) [ACO037015]},{ETIM_9_0=Accessories/spare parts for command devices [EC002024]},{EF005722=Other},{EF005994=Other}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.